IESNA:LM-63-2002
[TEST]P1389073
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-940-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18903.3
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
129.9 154.8 214.8 409.5 1098.7 1867.9 2577.0 3036.5 3491.0 4075.3 4819.5 5588.6 6657.3 7666.2 8515.2 9229.4 9888.6 10532.9 
11217.1 12121.1 13164.9 14148.7 14403.4 13978.9 13269.7 12460.7 11841.4 11322.0 9354.2 6103.0 2921.6 1413.4 749.1 304.6 174.8 
94.9 54.9 0.0 
129.9 159.8 214.8 399.5 1018.8 1837.9 2502.1 3001.5 3491.0 4070.3 4744.5 5608.5 6622.4 7536.3 8400.3 9109.5 9763.8 10378.1 
11077.3 11951.3 13035.0 14043.8 14393.4 13968.9 13214.8 12435.7 11786.4 11242.1 9369.2 6118.0 2981.6 1413.4 754.1 294.7 169.8 
89.9 54.9 0.0 
129.9 154.8 204.8 389.6 933.9 1693.1 2452.2 2961.6 3451.0 4010.4 4679.6 5528.6 6407.6 7321.6 8075.7 8610.1 9149.5 9808.7 
10562.9 11451.8 12680.4 14093.8 14768.0 14493.3 13599.4 12710.4 12106.1 11611.6 9918.6 6737.3 3461.0 1598.2 759.1 284.7 179.8 
99.9 59.9 0.0 
129.9 154.8 194.8 334.6 804.1 1533.2 2217.4 2816.8 3331.2 3880.5 4524.8 5303.9 6118.0 6927.0 7611.2 8180.6 8565.1 9144.5 
9948.6 10957.4 12365.8 13834.1 14992.8 15052.7 14278.6 13239.8 12555.6 12101.1 10622.8 7955.9 4459.9 2027.7 894.0 324.6 179.8 
114.9 74.9 0.0 
129.9 154.8 189.8 284.7 584.3 1188.6 1877.8 2567.0 3126.4 3655.8 4250.1 4989.3 5768.4 6602.4 7306.6 7915.9 8340.4 8680.0 9184.4 
10013.5 11317.0 13139.9 14862.9 15492.2 14907.9 13854.1 13194.8 12740.3 11322.0 9319.3 6003.1 2731.9 1223.6 454.5 204.8 139.8 
99.9 0.0 
129.9 149.8 179.8 234.7 399.5 774.1 1403.4 2022.7 2711.9 3286.2 3830.6 4449.9 5154.1 5848.3 6652.3 7296.6 7811.0 8190.6 8470.3 
8959.7 9728.8 11117.2 13284.7 15017.7 15467.2 14428.4 13689.3 13134.9 11871.3 10098.4 7631.2 4509.8 2267.4 889.0 314.6 184.8 
134.8 0.0 
129.9 149.8 164.8 199.8 269.7 434.5 754.1 1273.5 1842.9 2472.2 3081.5 3740.7 4310.0 4929.3 5603.6 6292.8 6882.1 7421.5 7826.0 
8240.5 8759.9 9579.0 10887.5 12895.2 14902.9 15602.1 15177.5 14628.2 12675.4 10522.9 8405.3 6727.3 4270.1 2017.7 819.1 
264.7 179.8 0.0 
129.9 144.8 159.8 184.8 229.7 309.6 514.4 849.0 1353.4 1882.8 2477.2 3096.4 3700.7 4310.0 4909.4 5588.6 6177.9 6782.2 7286.6 7796.0 
8320.4 9009.6 10063.4 11621.6 13789.1 15397.3 15711.9 15537.1 13844.1 11426.9 9064.6 7236.7 5214.0 2931.6 1228.6 344.6 
204.8 0.0 
129.9 139.8 154.8 174.8 199.8 244.7 344.6 504.4 814.1 1238.6 1743.0 2277.4 2866.7 3461.0 4085.3 4714.6 5318.9 5943.2 6537.5 7111.8 
7716.1 8430.3 9374.2 10607.8 12201.0 14183.7 15092.6 15372.3 14982.8 13169.9 10677.7 8220.5 5838.3 3805.6 1688.1 559.4 
234.7 0.0 
129.9 139.8 144.8 154.8 159.8 174.8 189.8 219.7 259.7 329.6 444.5 614.3 849.0 1183.6 1573.2 2007.7 2477.2 3031.5 3625.8 4295.1 5019.2 5868.3 
6877.1 8085.7 9479.1 10967.4 11871.3 12450.7 13374.6 12885.2 10677.7 7401.5 4459.9 2342.3 983.9 289.7 189.8 0.0 
129.9 134.8 134.8 134.8 139.8 139.8 139.8 144.8 139.8 144.8 144.8 149.8 159.8 169.8 199.8 229.7 274.7 334.6 414.5 529.4 674.2 894.0 1188.6 1658.1 
2427.2 3785.6 4944.3 5668.5 6692.3 5723.4 4180.2 2936.6 1932.8 998.9 289.7 69.9 20.0 0.0 
129.9 129.9 129.9 124.9 124.9 124.9 124.9 119.9 114.9 114.9 114.9 114.9 109.9 104.9 104.9 104.9 109.9 119.9 129.9 144.8 164.8 179.8 204.8 239.7 314.6 534.4 
799.1 1053.8 1718.0 1822.9 1288.5 784.1 454.5 209.8 84.9 35.0 15.0 0.0 
129.9 124.9 124.9 119.9 114.9 114.9 109.9 104.9 99.9 99.9 94.9 89.9 84.9 79.9 69.9 64.9 59.9 59.9 59.9 59.9 59.9 59.9 54.9 54.9 44.9 40.0 40.0 
40.0 49.9 59.9 44.9 40.0 40.0 30.0 20.0 15.0 15.0 0.0 
129.9 119.9 114.9 104.9 99.9 94.9 89.9 79.9 74.9 64.9 54.9 49.9 40.0 35.0 30.0 25.0 20.0 20.0 15.0 10.0 10.0 10.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 5.0 0.0 0.0 5.0 
5.0 10.0 10.0 10.0 0.0 
129.9 114.9 104.9 94.9 84.9 79.9 69.9 59.9 49.9 40.0 35.0 25.0 20.0 15.0 10.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
10.0 10.0 0.0 
129.9 109.9 94.9 84.9 74.9 59.9 54.9 44.9 35.0 25.0 20.0 10.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
10.0 0.0 
129.9 104.9 89.9 74.9 64.9 54.9 40.0 30.0 25.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 
5.0 0.0 
129.9 104.9 84.9 69.9 54.9 44.9 35.0 25.0 20.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 
0.0 
129.9 99.9 84.9 64.9 54.9 44.9 30.0 20.0 15.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.9 104.9 84.9 64.9 54.9 40.0 30.0 25.0 15.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.9 104.9 84.9 69.9 54.9 40.0 35.0 25.0 20.0 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.9 104.9 84.9 69.9 54.9 40.0 35.0 25.0 20.0 15.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
